Schneider-Electric
 
31315 picture- web-product-data-sheet
31315
interphase barriers, 4 poles, 1600A, set of 6
Schneider Electric
Characteristics
Main
Product or component type Interphase barrier
Range compatibility ComPact Compact INV
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set Set of 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 11.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 380.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.81 kg
Offer Sustainability
SCIP Number Ded05d05-4f5f-4bf4-9c36-fc766c616c8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months