Schneider-Electric
 
31363 picture- web-product-data-sheet
31363
switch disconnector, Compact INV1250, visible break, 1250A, standard version with black rotary handle, 4 poles
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPacT INS
Product or component type Switch disconnector
Poles description 4P
Network type DC
AC
Network frequency 50/60 Hz
[Ie] rated operational current AC-21A: 1250 A AC 50/60 Hz 220/240 V
AC-21A: 1250 A AC 50/60 Hz 380/415 V
AC-21A: 1250 A AC 50/60 Hz 440/480 V
AC-21A: 1250 A AC 50/60 Hz 480 V NEMA
AC-21A: 1250 A AC 50/60 Hz 500/525 V
AC-21A: 1250 A AC 50/60 Hz 660/690 V
AC-22A: 1250 A AC 50/60 Hz 220/240 V
AC-22A: 1250 A AC 50/60 Hz 380/415 V
AC-22A: 1250 A AC 50/60 Hz 440/480 V
AC-22A: 1250 A AC 50/60 Hz 480 V NEMA
AC-22A: 1250 A AC 50/60 Hz 500/525 V
AC-22A: 1250 A AC 50/60 Hz 660/690 V
AC-23A: 1250 A AC 50/60 Hz 220/240 V
AC-23A: 1250 A AC 50/60 Hz 380/415 V
AC-23A: 1250 A AC 50/60 Hz 440/480 V
AC-23A: 1250 A AC 50/60 Hz 480 V NEMA
AC-23A: 1250 A AC 50/60 Hz 500/525 V
AC-23A: 1250 A AC 50/60 Hz 660/690 V
DC-21A: 1250 A DC 125 V 2 poles in series
DC-22A: 1250 A DC 125 V 2 poles in series
DC-21A: 1250 A DC 250 V 4 poles in series
DC-22A: 1250 A DC 250 V 4 poles in series
DC-23B: 1250 A DC 125 V 2 poles in series
DC-23B: 1250 A DC 250 V 4 poles in series
[Ui] rated insulation voltage 1000 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 12 kV
[Ith] conventional free air thermal current 1250 A at 60 °C
[Icm] rated short-circuit making capacity 75 kA switch-disconnector alone 690 V AC at 50/60 Hz
330 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz
[Ue] rated operational voltage 690 V AC 50/60 Hz
250 V DC
Suitability for isolation Yes
Contact position indicator Yes
Visible break Yes
Pollution degree 3
Complementary
Control type Direct front rotary handle
Handle colour Black
Mounting mode Fixed
Mounting support Rail
Plate
Upside connection Front
Downside connection Front
Maximum power AC-23: 400 kW at 220/240 V AC 50/60 Hz
AC-23: 710 kW at 380/400 V AC 50/60 Hz
AC-23: 800 kW at 415 V AC 50/60 Hz
AC-23: 900 kW at 500/525 V AC 50/60 Hz
Rated duty Uninterrupted
Intermittent duty class Class 120 - 60 %
[Icw] rated short-time withstand current 10 kA during 20 s conforming to IEC 60947-3
20 kA during 3 s conforming to IEC 60947-3
35 kA during 1 s conforming to IEC 60947-3
42 kA during 0.8 s conforming to IEC 60947-3
50 kA during 0.5 s conforming to IEC 60947-3
8 kA during 30 s conforming to IEC 60947-3
Mechanical durability 3000 cycles
Electrical durability AC-21A: 500 cycles 220/240 V AC 50/60 Hz
AC-21A: 500 cycles 380/415 V AC 50/60 Hz
AC-21A: 500 cycles 440/480 V AC 50/60 Hz
AC-21A: 500 cycles 500/525 V AC 50/60 Hz
AC-21A: 500 cycles 660/690 V AC 50/60 Hz
AC-22A: 500 cycles 220/240 V AC 50/60 Hz
AC-22A: 500 cycles 380/415 V AC 50/60 Hz
AC-22A: 500 cycles 440/480 V AC 50/60 Hz
AC-22A: 500 cycles 500/525 V AC 50/60 Hz
AC-22A: 500 cycles 660/690 V AC 50/60 Hz
AC-23A: 500 cycles 220/240 V AC 50/60 Hz
AC-23A: 500 cycles 380/415 V AC 50/60 Hz
AC-23A: 500 cycles 440/480 V AC 50/60 Hz
AC-23A: 500 cycles 500/525 V AC 50/60 Hz
AC-23A: 500 cycles 660/690 V AC 50/60 Hz
DC-21A: 500 cycles 125 V DC 2 poles in series
DC-22A: 500 cycles 125 V DC 2 poles in series
DC-23A: 500 cycles 125 V DC 2 poles in series
DC-21A: 500 cycles 250 V DC 4 poles in series
DC-22A: 500 cycles 250 V DC 4 poles in series
DC-23A: 500 cycles 250 V DC 4 poles in series
Connection pitch 70 mm
Height 300 mm
Width 340 mm
Depth 146.5 mm
Net weight 18 kg
Environment
Standards IEC 60947-3
IEC 60947-1
Product certifications KEMA-KEUR
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21 cm
Package 1 Width 33.5 cm
Package 1 Length 43 cm
Package 1 Weight 18.63 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number Ded05d05-4f5f-4bf4-9c36-fc766c616c8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1426
Contractual warranty
Warranty 18 months