|
|
|
31432
trip unit TM100D for Compact NS 250 circuit breakers, thermal magnetic, rating 160A, 3 poles 3d
|
|
|
Main
Range
|
ComPact
|
Range of product
|
NR100...250
|
Product or component type
|
Trip unit
|
Trip unit name
|
TM-D
|
Trip unit technology
|
Thermal-magnetic
|
Range compatibility
|
ComPact NR100
ComPact NR250
|
Device application
|
Distribution
|
Number of poles
|
3P
|
Protected poles description
|
3t
|
Trip unit protection functions
|
LI
|
Protection type
|
L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
|
Trip unit rated current
|
160 A at 40 °C
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Long-time pick-up adjustment type Ir (thermal protection)
|
Fixed
|
[Ir] long-time protection pick-up adjustment range
|
0.8...1 x In
|
Short-time protection pick-up adjustment type Isd
|
Fixed
|
[Isd] Short-time protection pick-up adjustment range
|
1250 A
|
Neutral protection settings
|
0.5 x Ir
|
Environment
Standards
|
IEC 60947-2
|
Product certifications
|
KEMA
ASEFA
LCIE
ASTA
|
Pollution degree
|
3 conforming to IEC 60947
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Contractual warranty
|
|