Schneider-Electric
 
32482 picture- web-product-data-sheet
32482
4 cables connector, ComPact NS400/630, 35 to 240mm², 3 phase separators
Schneider Electric
Characteristics
Main
Device short name bare cable connectors
Product or component type Connector
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT INS
ComPact Compact INV
ComPact Compact NR
ComPact ComPact NS
ComPact Compact INSJ
ComPact Compact NB
Quantity per set Set of 4
Complementary
[In] rated current 0…630 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 9.5 cm
Package 1 Length 21.7 cm
Package 1 Weight 1.149 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months