This Application will be decommissioned as of January 7th 2025

33173 |
Schneider-Electric
 
33173 picture- web-product-data-sheet
33173
Keylock, MasterPact NT/NW, ComPacT NS, drawout, 1 Profalux keylock with 2 keys, no identified combination, spare part
Schneider Electric
Characteristics
Main
Range of product ComPact NS630b...1600
Range MasterPact
Device short name keylock
Product or component type Keylock
Accessory / separate part category Locking accessory
Range compatibility Masterpact MasterPact NT
Masterpact MasterPact NT UL 489
Masterpact MasterPact NW
Masterpact MasterPact NW DC
Masterpact MasterPact NW UL 489
ComPact ComPact NS630b...1600
Complementary
Type of keylock Profalux
Key number Unidentified
Number of key 2
Key locking position Off
Locking options description Same keys
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 9.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 91.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 32
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.399 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4af84d10-022f-4451-abee-9cbe85d245d8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Product contains halogen above thresholds
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months