Network frequency
|
50/60 Hz
|
Control type
|
Toggle
|
Mounting mode
|
Fixed
|
Upside connection
|
Front
|
Downside connection
|
Front
|
[Ie] rated operational current
|
AC-23A: 800 A AC 50/60 Hz 220/240 V
AC-23A: 800 A AC 50/60 Hz 380/415 V
AC-23A: 800 A AC 50/60 Hz 440/480 V
AC-23A: 800 A AC 50/60 Hz 500/525 V
AC-23A: 800 A AC 50/60 Hz 660/690 V
|
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz conforming to IEC 60947-3
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-3
|
[Ith] conventional free air thermal current
|
800 A at 60 °C
|
[Icw] rated short-time withstand current
|
25 kA during 0.5 s conforming to IEC 60947-3
4 kA during 20 s conforming to IEC 60947-3
|
[Icm] rated short-circuit making capacity
|
52 kA 690 V AC at 50/60 Hz
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz conforming to IEC 60947-3
|
Contact position indicator
|
Yes
|
Visible break
|
No
|
Mechanical durability
|
6000 cycles conforming to IEC 60947-3
|
Electrical durability
|
1000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3
|
Connection pitch
|
70 mm
|
Height
|
327 mm
|
Width
|
210 mm
|
Depth
|
147 mm
|
Net weight
|
14 kg
|