This Application will be decommissioned as of January 7th 2025

33551 |
Schneider-Electric
 
33551 picture- web-product-data-sheet
33551
Circuit breaker, ComPact NS630bL, 150kA/415VAC, Micrologic 5.0 trip unit, 630A, fixed, 4 poles 4d
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPact NS
Range of product ComPact NS630b...1600
Device short name Compact NS630bL
Product or component type Circuit breaker
Device application Distribution
Number of poles 4P
Protected poles description 4D
Neutral position Left
(In) rated current up to 65 °C 630 A at 50 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
150 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
150 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
Performance level L 150 kA 415 V AC
Trip unit name MicroLogic 5.0
Trip unit technology Electronic
Trip unit protection functions LSI
Control type Toggle
Rotary handle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
130 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
150 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 10000 cycles
Electrical durability 2000 cycles at 690 V In
3000 cycles at 690 V In/2
3000 cycles at 440 V In
4000 cycles at 440 V In/2
Power losses 15 W
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 70 mm
Protection type L : for overload protection (long time)
S : for short time short-circuit protection
I : for instantaneous short-circuit protection
Trip unit rating 630 A at 50 °C
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 0.4...1 x In
Long-time protection delay adjustment type tr Adjustable 9 settings
[tr] long-time protection delay adjustment range 12.5…600 s at 1.5 x Ir
0.5…24 s at 6 x Ir
0.7…16.6 s at 7.2 x Ir
Thermal memory 20 mn
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Adjustable
[tsd] Short-time protection delay adjustment range 0.1…0.4 s I²t=on
0…0.4 s I²t=off
Instantaneous protection pick-up adjustment type Ii Adjustable
[Ii] instantaneous protection pick-up adjustment range Off
2...15 x In
Earth-leakage protection Without
Neutral protection settings No protection (3D)
0.5 x Ir (3D + N/2)
1 x Ir (4D)
Zone selective interlocking ZSI Without
Auxiliary contact composition 1 NO/NC
Local signalling 4 LEDs (red) for fault indication
1 LED (yellow) for overload
Width (W) 280 mm
Height (H) 327 mm
Depth (D) 147 mm
Net weight 18 kg
Environment
Standards EN/IEC 60947-2
Product certifications ASEFA
ASTA
Pollution degree 3 conforming to IEC 60947
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.0 cm
Package 1 Width 38.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 17.431 kg
Offer Sustainability
SCIP Number 76c2e213-3b51-4d8b-afdf-632ded42d731
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Product contains halogen above thresholds
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Silicon free No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 678
Contractual warranty
Warranty 18 months