This Application will be decommissioned as of January 7th 2025

33581 |
Schneider-Electric
 
33581 picture- web-product-data-sheet
33581
Jumper for ZSI and Neutral, MicroLogic control units
Schneider Electric
Characteristics
Main
Range of product EasyPact MVS
Range EasyPact
Product or component type Jumper
Accessory / separate part category Connection accessory
Range compatibility EasyPact EasyPact MVS circuit breaker
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.100 cm
Package 1 Width 7.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 2.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 9.500 cm
Package 2 Width 13.300 cm
Package 2 Length 18.700 cm
Package 2 Weight 177.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 600
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.580 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No