This Application will be decommissioned as of January 7th 2025

33605 |
Schneider-Electric
 
33605 picture- web-product-data-sheet
33605
Vertical rear connection, MasterPact NT06/NT16, ComPacT NS630b/NS1600, 3 poles, fixed, 630A/1600A, bottom mounting
Schneider Electric
Characteristics
Main
Range of product MasterPact NT
ComPacT NS630b...1600 new generation
Product or component type Rear connection
Accessory / separate part category Connection accessory
Range compatibility Masterpact MasterPact NT
ComPact ComPact NS630b...1600
Poles description 3P
Mounting mode Fixed
[In] rated current 630…1600 A
Complementary
Location of connection Rear
Localisation on device Bottom
Connection position Vertical
Connection pitch 70 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 8.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 2.264 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months