This Application will be decommissioned as of January 7th 2025

33611 |
Schneider-Electric
 
33611 picture- web-product-data-sheet
33611
Front connection, ComPacT NS1250, 4 poles, fixed, 1250A, bottom mounting
Schneider Electric
Characteristics
Main
Range of product ComPacT NS630b...1600 new generation
Product or component type Front connection
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT NS1250 new generation
Poles description 4P
Mounting mode Fixed
[In] rated current 1250 A
Complementary
Location of connection Front
Localisation on device Bottom
Connection pitch 70 mm
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.000 cm
Package 1 Length 31.000 cm
Package 1 Weight 1.350 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months