This Application will be decommissioned as of January 7th 2025

33613 |
Schneider-Electric
 
33613 picture- web-product-data-sheet
33613
Front connection, ComPacT NS1600, 4 poles, fixed, 1600A, bottom mounting
Schneider Electric
Characteristics
Main
Range of product ComPacT NS630b...1600 new generation
Product or component type Front connection
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPacT NS1600 new generation
Poles description 4P
Mounting mode Fixed
[In] rated current 1600 A
Complementary
Location of connection Front
Localisation on device Bottom
Connection pitch 70 mm
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 12.000 cm
Package 1 Length 27.900 cm
Package 1 Weight 1.620 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 13.447 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months