This Application will be decommissioned as of January 7th 2025

33628 |
Schneider-Electric
 
33628 picture- web-product-data-sheet
33628
long terminal shield, fixed MasterPact NT and ComPact NS630b to NS1600, IP40, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Long terminal shield
Range compatibility Masterpact MasterPact NT
ComPact ComPact NS630b...1600
Accessory / separate part type Insulation accessories
Poles description 3P
Quantity per set 1
Complementary
IP degree of protection IP40
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 15 cm
Package 1 Length 21 cm
Package 1 Weight 368 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.872 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 26.976 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
Halogen content performance Product contains halogen above thresholds
Take-back No
Contractual warranty
Warranty 18 months