This Application will be decommissioned as of January 7th 2025

33640 |
Schneider-Electric
 
33640 picture- web-product-data-sheet
33640
Set of bare cable connectors and terminal shield, ComPacT NS630b to NS1600, fixed, front connected, 240mm², 3 poles
Schneider Electric
Characteristics
Main
Device short name front bare cable connectors
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPact NS630b...1600
Poles description 3P
Quantity per set Set of 3
Complementary
Mounting mode Fixed
[In] rated current 1250 A
Conductor material Aluminium
Connections - terminals Cable (connector) 4 cable(s) 240 mm²
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.500 cm
Package 1 Width 19.100 cm
Package 1 Length 29.500 cm
Package 1 Weight 1.746 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.205 kg
Unit Type of Package 3 P12
Number of Units in Package 3 12
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 36.820 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B0a49b2d-c3a0-4f38-864c-e7038ec4cad1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months