Schneider-Electric
 
33644 picture- web-product-data-sheet
33644
Cable lug adapters, MasterPacT NT, ComPacT NS630b to NS1600, connection up to 4 cables with lugs, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Cable lug adapter
Accessory / separate part category Connection accessory
Range compatibility MasterPact NT
ComPact NS630b...1600
ComPact ComPacT INS
ComPact Compact INV
Offer type C4
Poles description 3P
Quantity per set Set of 3
[In] rated current 1600 A
Complementary
Mounting mode Drawout
Fixed
Location of connection Rear
Front
Accessory / separate part category Spare part for Compact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 21 cm
Package 1 Length 26.5 cm
Package 1 Weight 4.21 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 17.415 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 159 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months