Schneider-Electric
 
33763 picture- web-product-data-sheet
33763
Auxiliary terminal shield, MasterPact NT, ComPacT NS630b to NS1600, drawout, 3 poles, spare part
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Chassis accessory
Range compatibility ComPact ComPact NS630b...1600
Masterpact MasterPact NT
Poles description 3P
Complementary
Mounting mode Drawout
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 275.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.205 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months