This Application will be decommissioned as of January 7th 2025

33764 |
Schneider-Electric
 
33764 picture- web-product-data-sheet
33764
Auxiliary terminal shield, MasterPact NT, ComPacT NS630b to NS1600, drawout, 4 poles, spare part
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Chassis accessory
Range compatibility ComPact ComPact NS630b...1600
Masterpact MasterPact NT
Poles description 4P
Complementary
Mounting mode Drawout
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 6.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 334.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.135 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months