This Application will be decommissioned as of January 7th 2025

33858 |
Schneider-Electric
 
33858 picture- web-product-data-sheet
33858
Door escutcheon blanking plate, MasterPact NT, ComPacT NS630b/NS1600, drawout, IP40, spare part
Schneider Electric
Characteristics
Main
Product or component type Blanking plate
Accessory / separate part category Installation accessories
Range compatibility ComPact ComPact NS630b...1600
Masterpact MasterPact NT
Complementary
Mounting mode Drawout
Accessory / separate part category Spare part for ComPact NS630b...1600
Environment
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 20.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 898.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 18.447 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months