This Application will be decommissioned as of January 7th 2025

33904 |
Schneider-Electric
 
33904 picture- web-product-data-sheet
33904
Device locking kit, 2 Profalux keylocks with adaptation kit, 1 key, locking in OFF position
Schneider Electric
Characteristics
Main
Device short name 2 locks + adaptation kit
Product or component type Lock + adaptation kit
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPact NS630b...1600
Complementary
Keylock destination Circuit breaker
Number of locks 2
Type of keylock Profalux
Number of key 1
Key locking position Off
Locking options description 2 keylocks + 1 key
Same keys
Accessory / separate part category Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 5.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 264.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4af84d10-022f-4451-abee-9cbe85d245d8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Product contains halogen above thresholds
Take-back No
Contractual warranty
Warranty 18 months