Schneider-Electric
 
416NHM21234 picture- web-product-data-sheet
416NHM21234
MB+ PCMCIA TYPE 3 PNP W/32BIT DRIVERS
Telemecanique
Characteristics
Main
Range compatibility Modicon Quantum automation platform
Modicon Momentum automation platform
Accessory / separate part designation Modbus Plus Type III PnP PCMCIA card
Accessory / separate part type PCMCIA card
Accessory / separate part category Separate parts
Additional information Plug and play capability
Communication port protocol Modbus Plus
Quantity per set Set of 1
Complementary
Communication port type Single
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 15.5 cm
Package 1 Length 17.0 cm
Package 1 Weight 226.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months