This Application will be decommissioned as of January 7th 2025

43509446 |
Schneider-Electric
 
43509446 picture- web-product-data-sheet
43509446
BNC connector for RG-6 cable - Modicon Quantum automation platform
Telemecanique
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part category Connection accessories
Accessory / separate part type Connector
Accessory / separate part designation BNC connector
Accessory / separate part destination RG-6 cable
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.0 cm
Package 1 Length 4.0 cm
Package 1 Weight 14.0 g
Contractual warranty
Warranty 18 months