This Application will be decommissioned as of January 7th 2025

451700 |
Schneider-Electric
451700 picture- web-product-data-sheet
451700
ELSO Aqua-Top - intermediate switch - IP44 - 10A - screw term - oyster white
Schneider Electric
Main
Range ELSO
Range compatibility ELSO Aqua-Top
Product or component type Switch
Device presentation Complete product
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 10
Complementary
Actuator Rocker
Device mounting Surface
Switch function Intermediate
Number of rocker 1
Rated current 10 A at 250 V AC
Connections - terminals Screw terminals: copper 1.5...2.5 mm²
Screw terminals: aluminium 2.5 mm²
Material Thermoplastic
Surface finish Matt
Fixing mode By screws
Height 81 mm
Width 65 mm
Projecting depth 53 mm
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 6.5 cm
Package 1 Weight 118.7 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins