This Application will be decommissioned as of January 7th 2025

455000 |
Schneider-Electric
455000 picture- web-product-data-sheet
455000
ELSO Aqua-Top - 1 socket-outlet - side earth - oyster white
Schneider Electric
Main
Range ELSO
Range compatibility ELSO Aqua-Top
Product or component type Socket-outlet
Cover type Hinged lid
Device presentation Complete product
Outlet standard description Side earth
Outlet poles configuration 2P + E
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 10
Complementary
Number of power socket outlets 1
Device mounting Surface
Rated current 16 A at 250 V AC
Connections - terminals Screw terminals: copper 1.5...2.5 mm²
Screw terminals: aluminium 2.5 mm²
Material Thermoplastic
Surface finish Matt
Fixing mode By screws
Height 81 mm
Width 65 mm
Projecting depth 53 mm
Environment
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 136.4 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.4 cm
Package 2 Width 18.3 cm
Package 2 Length 34.0 cm
Package 2 Weight 1.364 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins