Schneider-Electric
 
47517 picture- web-product-data-sheet
47517
Circuit breaker locking, MasterPact NT fixed/drawout, Kirk adaptation kit without keylock, spare part
Schneider Electric
Characteristics
Main
Product or component type Adaptation kit
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPact NS630b...1600
Masterpact MasterPact NT
Masterpact MasterPact NT UL 489
Mounting mode Fixed
Drawout
Complementary
Keylock destination Circuit breaker
Type of keylock Kirk
Key locking position Off
Locking options description Without keylocks
Accessory / separate part category Spare part for MasterPact NT
Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 56.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.167 kg
Offer Sustainability
SCIP Number 4af84d10-022f-4451-abee-9cbe85d245d8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months