This Application will be decommissioned as of January 7th 2025

47518 |
Schneider-Electric
 
47518 picture- web-product-data-sheet
47518
Circuit breaker locking, MasterPact NT fixed/drawout, Castell adaptation kit without keylock, spare part
Schneider Electric
Characteristics
Main
Product or component type Adaptation kit
Accessory / separate part category Keylock accessory
Range compatibility ComPact ComPact NS630b...1600
Masterpact MasterPact NT
Masterpact MasterPact NT UL 489
Mounting mode Fixed
Drawout
Complementary
Keylock destination Circuit breaker
Type of keylock Castell
Key locking position Off
Locking options description Without keylocks
Accessory / separate part category Spare part for MasterPact NT
Spare part for ComPact NS630b...1600
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 203.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.577 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 4af84d10-022f-4451-abee-9cbe85d245d8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Product contains halogen above thresholds
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months