Schneider-Electric
 
48465 picture- web-product-data-sheet
48465
Disconnectable front connection adapter replacement kit, MasterPact NW20/NW32, 3 poles, fixed, 2000A/3200A, spare part
Schneider Electric
Characteristics
Main
Range of product MasterPact NW
Product or component type Disconnectable front connection adapter
Accessory / separate part category Connection accessory
Range compatibility Masterpact MasterPact NW20
Masterpact MasterPact NW25
Masterpact MasterPact NW32
Poles description 3P
Mounting mode Fixed
[In] rated current 2000…3200 A
Complementary
Location of connection Front
Connection pitch 115 mm
Quantity per set 3
Accessory / separate part category Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.000 cm
Package 1 Length 14.000 cm
Package 1 Weight 3.237 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.894 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 67.152 kg
Offer Sustainability
SCIP Number 457d0157-2318-4459-8bab-0b5a86640b80
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Take-back No
Contractual warranty
Warranty 18 months