This Application will be decommissioned as of January 7th 2025

48535 |
Schneider-Electric
 
48535 picture- web-product-data-sheet
48535
Operation counter, MasterPact NW fixed/drawout, mechanical 5 digits counter, spare part
Schneider Electric
Characteristics
Main
Product or component type Operation counter
Accessory / separate part category Electrical accessory
Range compatibility EasyPact EasyPact EXE
Masterpact MasterPact NW
Complementary
Display type Mechanical
Display digits 5
Reset Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 5.7 cm
Package 1 Length 6.0 cm
Package 1 Weight 38.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.0 cm
Package 2 Width 17.6 cm
Package 2 Length 26.8 cm
Package 2 Weight 445.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.925 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months