This Application will be decommissioned as of January 7th 2025

48597 |
Schneider-Electric
 
48597 picture- web-product-data-sheet
48597
Auxiliary terminal shield, MasterPact NW40b to NW63 drawout, 4000A-6300A, 3P, spare part
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Chassis accessory
Range compatibility Masterpact MasterPact NW
Poles description 3P
Complementary
Mounting mode Drawout
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 80.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 2.140 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 68.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 63.168 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months