Schneider-Electric
 
48598 picture- web-product-data-sheet
48598
Auxiliary terminal shield, MasterPact NW40b to NW63 drawout, 4000A-6300A, 4P, spare part
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part category Chassis accessory
Range compatibility Masterpact MasterPact NW
Poles description 4P
Complementary
Mounting mode Drawout
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.300 cm
Package 1 Width 14.300 cm
Package 1 Length 102.600 cm
Package 1 Weight 2.704 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 75.840 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months