This Application will be decommissioned as of January 7th 2025

48599 |
Schneider-Electric
 
48599 picture- web-product-data-sheet
48599
Interphase barriers, MasterPact NW fixed, 3P/4P, for rear connection, spare part
Schneider Electric
Characteristics
Main
Product or component type Interphase barrier
Range compatibility Masterpact MasterPact NW circuit-breaker
Masterpact MasterPact NW switch disconnector
Accessory / separate part type Insulation accessories
Poles description 4P
3P
Quantity per set Set of 3
Complementary
Mounting mode Fixed
Accessory / separate part category Spare parts for MasterPact NW
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.500 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 1.856 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 75.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 47.744 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months