Schneider-Electric
 
48605 picture- web-product-data-sheet
48605
Door escutcheon blanking plate, MasterPact NW fixed/drawout, IP40, spare part
Schneider Electric
Characteristics
Main
Product or component type Blanking plate
Accessory / separate part category Installation accessories
Range compatibility Masterpact MasterPact NW
Complementary
Mounting mode Fixed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 30.5 cm
Package 1 Length 35.5 cm
Package 1 Weight 1.887 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 10.0 cm
Package 2 Width 40.0 cm
Package 2 Length 59.5 cm
Package 2 Weight 19.583 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 55.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 301.92 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months