Schneider-Electric
 
490NAA21302 picture- web-product-data-sheet
490NAA21302
MODBUS PLUS SUPER CABLE 500FT
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 30.5 cm
Package 1 Length 30.5 cm
Package 1 Weight 8.618 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes