This Application will be decommissioned as of January 7th 2025

490NOR00005 |
Schneider-Electric
 
490NOR00005 picture- web-product-data-sheet
490NOR00005
Ethernet ConneXium fiber optic cable - 2 MT-RJ connectors - 5 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Ethernet cable
Accessory / separate part designation ConneXium industrial Ethernet fiber optic cable
Accessory / separate part destination Hubs, switches and transceivers
Terminal device
Cable length 5 m
Complementary
Range compatibility Modicon M340 automation platform
Quantum automation platform 5
Modicon Premium automation platform
Electrical connection 2 connectors MT/RJ
Type of cable Fiber optic
Optic fiber material Glass
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 18.5 cm
Package 1 Length 30 cm
Package 1 Weight 131 g
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 2.615 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months