Schneider-Electric
 
490NTRJ11 picture- web-product-data-sheet
490NTRJ11
ConneXium serial configuration cable
Schneider Electric
Characteristics
Main
Accessory / separate part category Cabling accessories
Accessory / separate part type Cable
Accessory / separate part designation Serial interface adaptor
Accessory / separate part destination Hubs, switches and transceivers
Complementary
Range compatibility Modicon M340 automation platform
Quantum automation platform 5
Modicon Premium automation platform
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 16.500 cm
Package 1 Length 24.000 cm
Package 1 Weight 348.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.872 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov