This Application will be decommissioned as of January 7th 2025

490RIO00211 |
Schneider-Electric
 
490RIO00211 picture- web-product-data-sheet
490RIO00211
Modicon Quantum F connector cassette for RG-11 cable
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation F connector cassette
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination RG-11 cable
Quantity per set Set of 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.5 cm
Package 1 Length 23.0 cm
Package 1 Weight 159.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.05 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months