This Application will be decommissioned as of January 7th 2025

490RIO00406 |
Schneider-Electric
 
490RIO00406 picture- web-product-data-sheet
490RIO00406
Modicon Quantum replacement blade for RG-6 cable
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Replacement blade for RG-6 cable
Accessory / separate part type Replacement blade
Accessory / separate part category Connection accessories
Accessory / separate part destination RG-6 cable
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 17.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months