This Application will be decommissioned as of January 7th 2025

49608 |
Schneider-Electric
 
49608 picture- web-product-data-sheet
49608
auxiliary contact support - for Fupact INF32
Schneider Electric
Characteristics
Main
Device short name auxiliary contact support
Product or component type Support
Accessory / separate part category Installation accessory
Range compatibility FuPact Fupact INF switch disconnector
Complementary
Mounting mode Left hand side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 35 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months