|
|
|
49609
Auxiliary contact 1 NO standard - for Fupact INF32 to 800
|
|
|
|
|
End of Commercialization JAN 08, 2021
|
|
|
|
|
Main
Range of product
|
INF32
INF100...160
INF40
INF63
INF200...800
|
Range
|
FuPact
|
Device short name
|
auxiliary contact
|
Product or component type
|
Auxiliary contact
|
Device application
|
Connection
|
Range compatibility
|
FuPact Fupact INF fuse-switch disconnector
|
Auxiliary contacts type
|
Standard
|
Signal contacts composition
|
1 NO
|
[Ith] conventional free air thermal current
|
16 A
|
Complementary
Mounting mode
|
Left hand side
|
Output contact breaking capacity
|
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 6 A at 24 V DC
AC-15: 2 A at 660/690 V AC 50/60 Hz
AC-15: 3 A at 440 V AC 50/60 Hz
AC-15: 4 A at 380/415 V AC 50/60 Hz
AC-15: 6 A at 110 V AC 50/60 Hz
AC-15: 6 A at 220/240 V AC 50/60 Hz
AC-15: 6 A at 250 V AC 50/60 Hz
DC-12: 0.1 A at 380/415 V DC
DC-12: 0.1 A at 440 V DC
DC-12: 0.4 A at 220/240 V DC
DC-12: 0.4 A at 250 V DC
DC-12: 1.1 A at 110 V DC
DC-12: 2 A at 48 V DC
|
Minimum load
|
10 mA at 24 V
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Contractual warranty
|
|