This Application will be decommissioned as of January 7th 2025

49610 |
Schneider-Electric
 
49610 picture- web-product-data-sheet
49610
Auxiliary contact 1 NC standard - for Fupact INF32 to 800
Schneider Electric
Characteristics
Main
Range of product INF40
INF32
INF63
INF100...160
INF200...800
Range FuPact
Device short name auxiliary contact
Product or component type Auxiliary contact
Device application Connection
Range compatibility FuPact Fupact INF fuse-switch disconnector
Auxiliary contacts type Standard
Signal contacts composition 1 NC
[Ith] conventional free air thermal current 16 A
Complementary
Mounting mode Left hand side
Output contact breaking capacity AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 6 A at 24 V DC
AC-15: 2 A at 660/690 V AC 50/60 Hz
AC-15: 3 A at 440 V AC 50/60 Hz
AC-15: 4 A at 380/415 V AC 50/60 Hz
AC-15: 6 A at 110 V AC 50/60 Hz
AC-15: 6 A at 220/240 V AC 50/60 Hz
AC-15: 6 A at 250 V AC 50/60 Hz
DC-12: 0.1 A at 380/415 V DC
DC-12: 0.1 A at 440 V DC
DC-12: 0.4 A at 220/240 V DC
DC-12: 0.4 A at 250 V DC
DC-12: 1.1 A at 110 V DC
DC-12: 2 A at 48 V DC
Minimum load 10 mA at 24 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 10 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months