This Application will be decommissioned as of January 7th 2025

49614 |
Schneider-Electric
 
49614 picture- web-product-data-sheet
49614
Direct side control rotary handle, FuPact INF32, black handle
Schneider Electric
Characteristics
Main
Product or component type Rotary handle
Range compatibility FuPact INFB32 switch-disconnector-fuse
FuPact INFC32 switch-disconnector-fuse
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Direct
Complementary
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 5 cm
Package 1 Length 7 cm
Package 1 Weight 72 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months