Schneider-Electric
 
49616 picture- web-product-data-sheet
49616
Extended front or side control rotary handle, FuPact INF32 to INF250, red handle on yellow front plate
Schneider Electric
Characteristics
Main
Product or component type Rotary handle
Range compatibility FuPact INFB32 switch-disconnector-fuse
FuPact INFC32 switch-disconnector-fuse
FuPact INFD40 switch-disconnector-fuse
FuPact INFB63 switch-disconnector-fuse
FuPact INFC63 switch-disconnector-fuse
FuPact INFD63 switch-disconnector-fuse
FuPact INFB100 switch-disconnector-fuse
FuPact INFC125 switch-disconnector-fuse
FuPact INFB160 switch-disconnector-fuse
FuPact INFD160 switch-disconnector-fuse
FuPact INFB200 switch-disconnector-fuse
FuPact INFD200 switch-disconnector-fuse
FuPact INFB250 switch-disconnector-fuse
FuPact INFD250 switch-disconnector-fuse
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Front
Lateral
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 170 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months