|
|
|
49617
Extended front control rotary handle, FuPact INF630 to INF800, red handle on yellow front plate
|
|
|
|
|
End of Commercialization DEC 01, 2021
|
|
|
|
|
Main
Product or component type
|
Rotary handle
|
Range compatibility
|
FuPact INFB630 switch-disconnector-fuse
FuPact INFB800 switch-disconnector-fuse
FuPact INFD630 switch-disconnector-fuse
FuPact INFD800 switch-disconnector-fuse
|
Accessory / separate part type
|
Control accessories
|
Handle colour
|
Red
|
Handle front plate colour
|
Yellow
|
Rotary handle mounting style
|
Extended
|
Complementary
Rotary handle padlocking
|
3 padlocks
|
Rotary handle mounting location
|
Front
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6 cm
|
Package 1 Width
|
12 cm
|
Package 1 Length
|
18 cm
|
Package 1 Weight
|
202 g
|
Offer Sustainability
Contractual warranty
|
|