Schneider-Electric
 
49618 picture- web-product-data-sheet
49618
Rotary handle front, side mounted - for INF 32..40 A - black handle
Schneider Electric
Characteristics
Main
Range of product INF32
INFD40
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 3 padlocks
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 172 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months