|
|
|
49619
Extended front or side control rotary handle, FuPact INF32 to INF250, black handle
|
|
|
|
|
End of Commercialization DEC 01, 2021
|
|
|
|
|
Main
Product or component type
|
Rotary handle
|
Range compatibility
|
FuPact INFB32 switch-disconnector-fuse
FuPact INFC32 switch-disconnector-fuse
FuPact INFD40 switch-disconnector-fuse
FuPact INFB63 switch-disconnector-fuse
FuPact INFC63 switch-disconnector-fuse
FuPact INFD63 switch-disconnector-fuse
FuPact INFB100 switch-disconnector-fuse
FuPact INFC125 switch-disconnector-fuse
FuPact INFB160 switch-disconnector-fuse
FuPact INFD160 switch-disconnector-fuse
FuPact INFB200 switch-disconnector-fuse
FuPact INFD200 switch-disconnector-fuse
FuPact INFB250 switch-disconnector-fuse
FuPact INFD250 switch-disconnector-fuse
|
Accessory / separate part type
|
Control accessories
|
Handle colour
|
Black
|
Handle front plate colour
|
Black
|
Rotary handle mounting style
|
Extended
|
Complementary
Rotary handle padlocking
|
3 padlocks
|
Rotary handle mounting location
|
Lateral
Front
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.2 cm
|
Package 1 Width
|
4.9 cm
|
Package 1 Length
|
14 cm
|
Package 1 Weight
|
170 g
|
Offer Sustainability
Contractual warranty
|
|