This Application will be decommissioned as of January 7th 2025

49626 |
Schneider-Electric
 
49626 picture- web-product-data-sheet
49626
shaft for extended rotary handle, Fupact INF32 to INF250, 430mm
Schneider Electric
Characteristics
Main
Product or component type Shaft extension
Accessory / separate part category Control accessory
Range compatibility FuPact Fupact INF
Environment
Height 430 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 2 cm
Package 1 Length 43 cm
Package 1 Weight 118 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months