Schneider-Electric
 
49651 picture- web-product-data-sheet
49651
Bare cable connectors 95 to 185mm² AL/CU, Fupact INF200 to 800
Schneider Electric
Characteristics
Main
Range of product INF200...800
Range FuPact
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF switch disconnector
Device short name bare cable connectors
Complementary
Mounting mode Fixed
Conductor material Copper
Aluminium
Connections - terminals Cable connectors1 cable(s) 95…185 mm² flexible
Cable connectors1 cable(s) 95…185 mm² rigid
Wire stripping length 58 mm
Tightening torque 22 N.m cable
30…44 N.m terminal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 418 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months