This Application will be decommissioned as of January 7th 2025

49652 |
Schneider-Electric
 
49652 picture- web-product-data-sheet
49652
Bare cable connectors 2 x 95 to 185mm² AL/CU, Fupact INF200 to 800
Schneider Electric
Characteristics
Main
Range of product INF200...800
Range FuPact
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF switch disconnector
Device short name bare cable connectors
Complementary
Mounting mode Fixed
Conductor material Copper
Aluminium
Connections - terminals Cable connectors2 cable(s) 95…185 mm² flexible
Cable connectors2 cable(s) 95…185 mm² rigid
Wire stripping length 70 mm
Tightening torque 22 N.m cable
30…44 N.m terminal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 9 cm
Package 1 Length 9 cm
Package 1 Weight 632 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months