This Application will be decommissioned as of January 7th 2025

49653 |
Schneider-Electric
 
49653 picture- web-product-data-sheet
49653
Bare cable connectors 120 to 240mm² AL/CU, Fupact INF200 to 800
Schneider Electric
Characteristics
Main
Range of product INF200...800
Range FuPact
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF switch disconnector
Device short name bare cable connectors
Complementary
Mounting mode Fixed
Conductor material Aluminium
Copper
Connections - terminals Cable connectors1 cable(s) 120…240 mm² flexible
Cable connectors1 cable(s) 120…240 mm² rigid
Wire stripping length 58 mm
Tightening torque 30…44 N.m terminal
35 N.m cable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 3.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 316 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
PVC free Yes
Contractual warranty
Warranty 18 months