Schneider-Electric
 
49655 picture- web-product-data-sheet
49655
Bare cable connectors 2 x 120 to 300mm² AL/CU, Fupact INF200 to 800
Schneider Electric
Characteristics
Main
Range of product INF200...800
Range FuPact
Product or component type Bare cable connector
Accessory / separate part category Connection accessory
Range compatibility FuPact Fupact INF switch disconnector
Device short name bare cable connectors
Complementary
Mounting mode Fixed
Conductor material Copper
Aluminium
Connections - terminals Cable connectors2 cable(s) 120…300 mm² flexible
Cable connectors2 cable(s) 120…300 mm² rigid
Wire stripping length 70 mm
Tightening torque 30…44 N.m terminal
44 N.m cable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 12 cm
Package 1 Length 40 cm
Package 1 Weight 1.056 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months