This Application will be decommissioned as of January 7th 2025

49800 |
Schneider-Electric
 
49800 picture- web-product-data-sheet
49800
Fuse switch disconnector body ISFT - 3Poles 3 F - DIN NH000 - 100 A
Schneider Electric
Characteristics
Main
Range FuPact
Product name FuPacT ISFT
Device short name ISFT100
Product or component type Fuse-switch disconnector
Device application Distribution
Equipment protection, monitoring and control
Poles description 3P
Number of fuse carriers 3
Fuse type DIN
Fuse size NH000
Suitability for isolation Yes
Visible break Yes
[Ith] conventional free air thermal current 100 A ( 40 °C ) power dissipation per fuse: 9 W
100 A ( 40 °C ) horizontal
100 A ( 40 °C ) vertical
70 A ( 70 °C ) horizontal
70 A ( 70 °C ) vertical
75 A ( 65 °C ) horizontal
75 A ( 65 °C ) vertical
80 A ( 60 °C ) horizontal
80 A ( 60 °C ) vertical
85 A ( 55 °C ) horizontal
85 A ( 55 °C ) vertical
90 A ( 50 °C ) horizontal
90 A ( 50 °C ) vertical
95 A ( 45 °C ) horizontal
95 A ( 45 °C ) vertical
[Ithe] conventional enclosed thermal current 160 A at 40 °C, Power dissipation per fuse: 9 W
100 A at 40 °C, Power dissipation per fuse: 9 W
[Ue] rated operational voltage 440 V DC
690 V AC 50/60 Hz
690 V AC 50/60 Hz AC-20
690 V DC DC-20
[Ui] rated insulation voltage 690 V AC 50/60 Hz
690 V DC
[Uimp] rated impulse withstand voltage 6 kV
[Ie] rated operational current AC-21B: 100 A at 440/480 V AC 50/60 Hz
AC-21B: 100 A at 500 V AC 50/60 Hz
AC-21B: 100 A at 660/690 V AC 50/60 Hz
AC-21B: 160 A at 220/240 V AC 50/60 Hz
AC-21B: 160 A at 380/415 V AC 50/60 Hz
AC-22B: 160 A at 220/240 V AC 50/60 Hz
AC-22B: 160 A at 380/415 V AC 50/60 Hz
DC-21B: 100 A at 125 V DC (1 pole)
DC-21B: 100 A at 220 V DC (1 pole)
DC-21B: 100 A at 440 V DC (1 pole)
Complementary
[Icm] Rated short-circuit making capacity Icm 105 kA at 500 V
Icm 105 kA at 690 V
Icm 176 kA at 415 V
Icn 50 kA at 500 V
Icn 50 kA at 690 V
Icn 80 kA at 415 V
Rated duty Uninterrupted
Control type Fuse carriers handle
Provision for padlocking 3 padlocks
Mounting support DIN rail, with specific accessories
Mounting plate
Mounting location Side by side
Contact operation Single-break
Mechanical durability 2000 cycles
Electrical durability AC-21B: 300 cycles 690 V AC 50/60 Hz
AC-22B: 300 cycles 415 V AC 50/60 Hz
Connections - terminals Screw clamp terminals 100 A 1.5…50 mm²
Tightening torque 3 N.m for terminal
Width 89 mm
Height 141 mm
Depth 71 mm
Standards IEC 60269-2-1
EN/IEC 60947-3
EN/IEC 60947-1
Product certifications KEMA-KEUR
Environment
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Pollution degree 3 conforming to IEC 60947
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 9 cm
Package 1 Length 15.5 cm
Package 1 Weight 467 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months