Schneider-Electric
 
49825 picture- web-product-data-sheet
49825
Fuse switch disconnector body, FuPacT ISFT, 3P, DIN NH3, 630A
Schneider Electric
Characteristics
Main
Range FuPact
Product name FuPacT ISFT
Device short name ISFT630
Product or component type Fuse-switch disconnector
Device application Equipment protection, monitoring and control
Distribution
Poles description 3P
Number of fuse carriers 3
Fuse type DIN
Fuse size NH3
Suitability for isolation Yes
Visible break Yes
[Ith] conventional free air thermal current 441 A ( 70 °C ) horizontal
441 A ( 70 °C ) vertical
473 A ( 65 °C ) horizontal
473 A ( 65 °C ) vertical
504 A ( 60 °C ) horizontal
504 A ( 60 °C ) vertical
536 A ( 55 °C ) horizontal
536 A ( 55 °C ) vertical
567 A ( 50 °C ) horizontal
567 A ( 50 °C ) vertical
599 A ( 45 °C ) horizontal
599 A ( 45 °C ) vertical
630 A ( 40 °C ) power dissipation per fuse: 48 W
630 A ( 40 °C ) horizontal
630 A ( 40 °C ) vertical
[Ithe] conventional enclosed thermal current 630 A at 40 °C, Power dissipation per fuse: 48 W
[Ue] rated operational voltage 440 V DC
690 V AC 50/60 Hz
800 V AC 50/60 Hz AC-20
800 V DC DC-20
[Ui] rated insulation voltage 800 V AC 50/60 Hz
800 V DC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current AC-21B: 630 A at 220/240 V AC 50/60 Hz
AC-21B: 630 A at 380/415 V AC 50/60 Hz
AC-21B: 630 A at 440/480 V AC 50/60 Hz
AC-21B: 630 A at 500 V AC 50/60 Hz
AC-21B: 630 A at 660/690 V AC 50/60 Hz
AC-22B: 630 A at 220/240 V AC 50/60 Hz
AC-22B: 630 A at 380/415 V AC 50/60 Hz
DC-21B: 630 A at 125 V DC (1 pole)
DC-21B: 630 A at 220 V DC (1 pole)
DC-21B: 630 A at 440 V DC (2 poles in series)
Complementary
[Icm] Rated short-circuit making capacity Icm 105 kA at 500 V
Icm 105 kA at 690 V
Icn 50 kA at 500 V
Icn 50 kA at 690 V
Icm 105 kA at 415 V
Icn 50 kA at 415 V
Rated duty Uninterrupted
Control type Fuse carriers handle
Provision for padlocking 3 padlocks
Mounting support Mounting plate
Mounting location Side by side
Contact operation Single-break
Mechanical durability 1000 cycles
Electrical durability AC-21B: 200 cycles 690 V AC 50/60 Hz
AC-22B: 200 cycles 415 V AC 50/60 Hz
Connections - terminals Screw connection M10 630 A
Width 250 mm
Height 271 mm
Depth 132 mm
Standards IEC 60269-2-1
EN/IEC 60947-1
EN/IEC 60947-3
Product certifications KEMA-KEUR
Environment
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Pollution degree 3 conforming to IEC 60947
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.000 cm
Package 1 Width 21.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 4.102 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 50.520 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months